IESNA:LM-63-2002
[TEST]P1055574
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1000D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2875
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1639.1 1625.6 1618.3 1607.2 1590.1 1566.8 1541 1511.6 1477.3 1440.5
1400 1355.9 1308.1 1259.1 1207.6 1154.8 1100.9 1043.3 985.7 928
868 809.1 751.5 691.4 627.7 570.1 508.8 446.2 383.7 322.4
259.9 203.5 149.6 98.1 52.7 18.4 0
1639.1 1646.5 1637.9 1621.9 1595 1558.2 1519 1474.8 1425.8 1374.3
1315.4 1256.6 1195.3 1130.3 1064.1 996.7 928 859.4 790.7 720.9
653.4 587.2 522.3 458.5 397.2 339.6 282 234.2 197.4 163.1
130 100.5 74.8 51.5 31.9 13.5 0
1639.1 1630.5 1614.6 1579 1536.1 1484.6 1427 1359.6 1288.5 1211.2
1131.6 1050.6 967.3 887.6 809.1 733.1 660.8 590.9 525.9 464.6
407 359.2 323.7 288.1 255 225.6 197.4 171.6 147.1 123.8
103 82.1 63.7 45.4 29.4 13.5 0
1639.1 1631.7 1599.9 1555.7 1499.3 1430.7 1357.1 1273.8 1179.4 1082.5
990.6 899.8 811.6 729.4 654.7 583.6 517.4 454.8 405.8 371.5
339.6 308.9 275.8 250.1 223.1 199.8 176.5 154.5 133.6 115.2
95.6 77.2 60.1 42.9 27 12.3 0
1639.1 1636.6 1610.9 1559.4 1494.4 1422.1 1338.7 1245.6 1145 1047
950.1 854.5 767.4 686.5 613 544.3 481.8 427.9 392.3 359.2
327.3 300.4 269.7 242.7 219.4 196.2 174.1 153.2 132.4 112.8
94.4 76 58.8 42.9 28.2 13.5 0
